1.3.4.1 qtm_freq_hop
touch_ret_t qtm_freq_hop(qtm_freq_hop_control_t *qtm_freq_hop_control);
Description: Performs Frequency Hopping Algorithm. Chose the next measurements frequency from the frequency-set and perform median filter on the signal value. Should be called after calling qtm_acquisition_process().
Parameter:
Type | Description |
---|---|
qtm_freq_hop_control_t | Pointer to Frequency Hop Control structure |
Return:
Type | Description |
---|---|
touch_ret_t | Touch Library Return Status |