1.8.3.1 qtm_init_surface_cs2t
touch_ret_t qtm_init_surface_cs2t(qtm_surface_cs2t_control_t *qtm_surface_cs2t_control);
Description: Initialize a Surface CS2T Module.
Parameter:
Type | Description |
---|---|
qtm_surface_cs2t_control_t * | Pointer to Surface Module Control Structure |
Return:
Type | Description |
---|---|
touch_ret_t | Touch Library Return Status |