1.8.2.2 qtm_surface_cs2t_data_t
- Run-time data for the Surface CS/2T module
Parameter | Size | Range/Options | Usage |
---|---|---|---|
qt_surface_cs2t_status | 1 byte |
Bit field Bit 7: Reburst required |
Reburst Required = 1 Indicates that further measurements are required to resolve/update contact status. |
Bit 6: — | — | ||
Bit 5: POS_MERGED_V | Two contacts present, vertical positions too close to separate | ||
Bit 4: POS_MERGED_H | Two contacts present, horizontal positions too close to separate | ||
Bit 3 — | — | ||
Bit 2: — | — | ||
Bit 1: — | — | ||
Bit 0: Touch detection |
Touch Detection = 1 Indicates that a touch contact is present on the surface. |