2.2.14 get_surface_position
uint16_t get_surface_position(uint16_t ver_or_hor, uint8_t contact);
Description: Returns the surface's vertical or horizontal position based on input value. The value contact determines whether it is 1st position or 2nd position.