2.3.7 touch_measure_wcomp_match
void touch_measure_wcomp_match(void);
Description: This is the callback function passed to qtm_autoscan_sensor_node() API. When a touch is detected during low-power measurement, this function will be called. In this function, low-power measurement is disabled and active measurement is enabled.
Parameter: None
Return: None