1.7.3.2 qtm_surface_cs_process

touch_ret_t qtm_surface_cs_process(qtm_surface_cs_control_t *qtm_surface_cs_control);

Description: Performs Surface Processing. Calculates X and Y position for the surface. Should be called after calling qtm_key_sensors_process().

Parameter:
TypeDescription
qtm_surface_cs_control_t *Pointer to Surface Module Control Structure
Return:
TypeDescription
touch_ret_tTouch Library Return Status