1 Introduction
MPLAB® Harmony Touch Configurator
MPLAB® Harmony 3 Touch Library is a royalty-free software library for developing touch applications on 32-bit microcontrollers using the Peripheral Touch Controller (PTC). Using Touch Configurator, developers can integrate touch-sensing capability into their applications and configure the touch related parameters using simple UI. The library supports both self-capacitance and mutual-capacitance acquisition methods.
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB Harmony
- Microchip MPLAB Harmony Pages
This repository contains the MPLAB® Harmony 3 Touch Configurator