1.1.5.3 Status and Output Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
| qtm_keys_status | 1 byte |
Bit 7: Reburst required Bit 6-1: Reserved Bit 0: Touch Detection | Indicates the current state of the Touch Key Group |
| acq_group_timestamp | 2 bytes | 0-to-65535 | Timestamp of last drift period processed |
| dht_count_in | 1 byte | 0-to-sensor_drift_hold_time | Countdown to drift hold release after a touch event |
| tch_drift_count_in | 1 byte | 0-to-sensor_touch_drift_rate | Countdown to next towards a touch drift period |
| antitch_drift_count_in | 1 byte | 0-to-sensor_anti_touch_drift_rate | Countdown to the next away from a touch drift period |
Individual Key Sensor Data
The individual key sensor data is required by other post processing modules, such as
Scroller. So, this data structure definition is placed on the
common_compoenents_api.h file.
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
| sensor_state | 1 byte | Bit field | Touch key sensor state |
| sensor_state_counter | 1 byte | 0-to-255 | The number of repeat measurements to confirm a touch detection and an out-of-touch detection |
| *node_data_struct_ptr | 2/4 bytes | Pointer | Pointer to node data structure array |
| Channel_reference | 2 bytes | 0-to-65535 | Reference measurement, baseline for touch detection |
| sensor_state | Value |
|---|---|
QTM_KEY_STATE_DISABLE | 0x00 |
QTM_KEY_STATE_INIT | 0x01 |
QTM_KEY_STATE_CAL | 0x02 |
QTM_KEY_STATE_NO_DET | 0x03 |
QTM_KEY_STATE_FILT_IN | 0x04 |
QTM_KEY_STATE_DETECT | 0x85 |
QTM_KEY_STATE_FILT_OUT | 0x86 |
QTM_KEY_STATE_ANTI_TCH | 0x07 |
QTM_KEY_STATE_SUSPEND | 0x08 |
QTM_KEY_STATE_CAL_ERR | 0x09 |
Note: Bit 7 (0x80u) is set in each state where the touch key
sensor is In Detect.