1.2.2 Helper APIs
The APIs defined in this sections are not mandatory to use. These APIs can be used to get or set touch library specific state or data.
The APIs defined in this sections are not mandatory to use. These APIs can be used to get or set touch library specific state or data.