| num_sensors | 1 byte | 0-255 | The number of
sensors to buffer data for the median filter |
| num_freqs | 1 byte | 3-to-7 | The number of
frequencies to cycle/depth of the median filter |
| *freq_option_select | Pointer 2/4
bytes | Pointer | The pointer to the
acquisition library frequency selection parameter |
| *median_filter_freq | Pointer 2/4
bytes | Pointer | The pointer to the
array of selected frequencies |
| enable_freq_autotune | 1 byte | 0 or 1 | Disable
(0) or enable (1) automatic
retuning of hop frequencies |
| max_variance_limit | 1 byte | 1-to-255 | Signal variance
required to trigger returning of hop frequency |
| Autotune_count_in | 1 byte | 1-to-255 | The number of
occurrences of max_variance_limit to trigger retuning
of hop frequency |