1.1.2.2 Status and Output Data
While different target hardware requires that the configuration structure for sensor nodes varies from one device to another, all acquisition modules conform to a standard sensor node data structure. Processed module output data are stored in this data structure during run-time.
The outputs/status information may be used by other post-processing modules or by the
application.
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
node_acq_status | 1 byte | Bit 7 |
Indicates node calibration error.
|
| Bit 6 | Rise Time calibration complete. | ||
| Bit 5 | - | ||
| Bit <4:2>
(three bits) Node calibration state
NODE_CSD_CAL | Indicates whether a calibration is ongoing and its current stage. | ||
| Calibration Request |
Write to (Reset to | ||
| Enabled | Write to
1 to enable this node for measurement. | ||
node_acq_signals | 2 bytes | Most recent measurement for this sensor node |
16-bit unsigned value. Accumulated and scaled as per |
node_comp_caps | 2 bytes | Hardware calibration data | Indicates the tuning of the compensation circuit for this node. |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Node Calibration Error | Rise time calibration complete | - | Node State | Calibrate request | Enabled | |||
NODE_MEASURE | 0 |
NODE_CC_CAL | 1 |
NODE_PRSC_CAL | 2 |
NODE_RSEL_CAL | 3 |
NODE_CSD_CAL* | 4 |
Note: * CSD calibration is not available on the SAM D10/D11, SAM D2x,
SAM L21 devices.
Acquisition Library State
TOUCH_STATE_NULL | 0 |
TOUCH_STATE_INIT | 1 |
TOUCH_STATE_READY | 2 |
TOUCH_STATE_CALIBRATE | 3 |
TOUCH_STATE_BUSY | 4 |
Return Parameter
TOUCH_SUCCESS | 0 |
TOUCH_ACQ_INCOMPLETE | 1 |
TOUCH_INVALID_INPUT_PARAM | 2 |
TOUCH_INVALID_LIB_STATE | 3 |
TOUCH_INVALID_POINTER | 11 |
TOUCH_LIB_NODE_CAL_ERROR | 14 |
Note: Other values are reserved for future use.