1.1.7.2.3 qtm_surface_cs_config_t

  • Configuration parameters for the touch surface
ParameterSizeRange/OptionsUsage
start_key_h2 bytes0 to 65534Start key of horizontal axis.
number_of_keys_h1 byte0 to 255The number of keys forming horizontal axis.
start_key_v2 bytes0 to 65534Start key of vertical axis.
number_of_keys_v1 byte0 to 255The number of keys forming vertical axis.
resol_deadband1 byteBits 7:4 = Resolution 2 to 12 bitsFull-scale position resolution reported for the axis.
position_hysteresis1 byte0 to 255The minimum travel distance to be reported after contact or direction change. Applies to Horizontal and Vertical.
position_filter1 byteBits7:5: ——
Bit 4: Median FilterMedian filter enable.
Bit3 : ——
Bit 2: ——
Bits 1:0: IIR Config

IIR Config:

0 = None

1 = 25%

2 = 50%

3 = 75%

contact_min_threshold2 bytes0 to 65535The minimum contact size measurement for persistent contact tracking. Contact size is the sum of neighboring keys’ touch deltas forming the touch contact.
*qtm_touch_key_dataPointer2/4 bytesqtm_touch_key_data_tPointer to touch key data for the underlying set of touch keys.