1.1.2.3.15 qtm_claim_adc*

Note: * - May not be available for all devices.
uint8_t qtm_claim_adc(uint8_t is_forced_claim);

Purpose:To claim the ADC

Description: The application claim the ADC before initiating any ADC measurements.

Parameter:
TypeDescription
uint8_t is_forced_claim0Claim ADC if available to use
1Force ADC claim - Terminate any pending ADC measurements and release the ADC
Return:
TypeDescription
uint8_t0Fail to claim ADC
1Successfully claimed ADC