3 What's New?
v1.0.1
- Added APIs to the driver to read/write the Capture/Compare (CCMP) Register.
 - Added APIs to the driver to be able to poll the Interrupt Flags.
 
For the full changelog, please refer to npmjs.com/package/@mchp-mcc/scf-avr8-tcb-v2
v1.0.1
For the full changelog, please refer to npmjs.com/package/@mchp-mcc/scf-avr8-tcb-v2
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.