53 Ordering Information
| Ordering Code |
Flash (Kbytes) | Package | Carrier Type | Package Type |
Temperature Operating Range |
|---|---|---|---|---|---|
| PIC32CX2051MTSH128-I/X9B | 2x1024 | EP-TQFP128 | Tray | Green |
Industrial (-40°C to +85°C) |
| PIC32CX2051MTSH128T-I/X9B | Tape & Reel | ||||
| PIC32CX1025MTSH128-I/X9B | 2x512 | EP-TQFP128 | Tray | ||
| PIC32CX1025MTSH128T-I/X9B | Tape & Reel | ||||
| PIC32CX5112MTSH128-I/X9B | 2x256 | EP-TQFP128 | Tray | ||
| PIC32CX5112MTSH128T-I/X9B | Tape & Reel |