4.2 System State
The device always boots from the ROM even if a valid application is present in the Flash memory. The device configuration is defined by the SAM-BA®/Secure SAM-BA boot program. Then, the device boot mode at next power-up or reset is defined by the boot mode defined in the GPNVM bit. Refer to the section ROM Code and Boot Strategies for details.