21.6 I/O Lines Programming Example

The programming example shown in the table below is used to obtain the following configurations:

  • PIOA Configuration:
    • 4-bit output port on Privileged-Access mode I/O lines 0 to 3, open-drain, with pull-up resistor
    • Four output signals on User-Access mode I/O lines 4 to 7 (to drive LEDs for example), driven high and low, no pull-up resistor, no pull-down resistor
    • Privileged-Access modeI/O lines 16 to 19 assigned to peripheral A functions with pull-up resistor
    • User-Access modeI/O lines 20 to 23 assigned to peripheral B functions with pull-down resistor
  • PIOB Configuration:
    • Four input signals on Privileged-Access mode I/O lines 0 to 3 (to read push-button states for example), with pull-up resistors, glitch filters and input change interrupts
    • Four input signals on User-Access mode I/O lines 12 to 15 to read an external device status (polled, thus no input change interrupt), no pull-up resistor, no glitch filter
    • Privileged-Access modeI/O lines 16 to 23 assigned to peripheral B functions with pull-down resistor
    • User-Access modeI/O lines 24 to 27 assigned to peripheral D with Input Change Interrupt, no pull-up resistor and no pull-down resistor
      Table 21-3. Programming Example
      ActionRegisterValue to be Written
      PIOA: Set I/O lines 0 to 3 and 16 to 19 in Privileged-Access mode

      PIO_P_SIO_PAR0

      (offset 0x1034)

      0x000F000F
      PIOA: Set I/O lines 4 to 7 and 20 to 23 in User-Access mode

      PIO_P_SIO_UAR0

      (offset 0x1030)

      0x00F000F0
      PIOA: 4-bit output port on Privileged-Access mode I/O lines 0 to 3, open-drain, with pull-up resistor

      PIO_P_MSKR0

      (offset 0x1000)

      0x0000000F

      PIO_P_CFGR0

      (offset 0x1004)

      0x00004300
      PIOA: Four output signals on User-Access mode I/O lines 4 to 7 (to drive LEDs for example), driven high and low, no pull-up resistor, no pull-down resistorPIO_MSKR0

      (offset 0x0)

      0x000000F0
      PIO_CFGR0

      (offset 0x4)

      0x00000100
      PIOA: Privileged-Access mode I/O lines 16 to 19 assigned to peripheral A functions with pull-up resistor

      PIO_P_MSKR0

      (offset 0x1000)

      0x000F0000

      PIO_P_CFGR0

      (offset 0x1004)

      0x00000201
      PIOA: User-Access mode I/O lines 20 to 23 assigned to peripheral B functions with pull-down resistorPIO_MSKR0

      (offset 0x0)

      0x00F00000
      PIO_CFGR0

      (offset 0x4)

      0x00000402
      PIOB: Set I/O lines 0 to 3 and 16 to 23 in Privileged-Access mode

      PIO_P_SIO_PAR1

      (offset 0x1074)

      0x00FF000F
      PIOB: Set I/O lines 12 to 15 and 24 to 27 in User-Access mode

      PIO_P_SIO_UAR1

      (offset 0x1070)

      0x0F00F000
      PIOB: Four input signals on Privileged-Access mode I/O lines 0 to 3 (to read push-button states for example), with pull-up resistors, glitch filters and interrupts on rising edge

      PIO_P_MSKR1

      (offset 0x1040)

      0x0000000F

      PIO_P_CFGR1

      (offset 0x1044)

      0x01001200
      PIOB: Four input signals on User-Access mode I/O line 12 to 15 to read an external device status (polled, thus no input change interrupt), no pull-up resistor, no glitch filterPIO_MSKR1

      (offset 0x40)

      0x0000F000
      PIO_CFGR1

      (offset 0x44)

      0x01001200
      PIOB: Privileged-Access mode I/O lines 16 to 23 assigned to peripheral B functions with pull-down resistor

      PIO_P_MSKR1

      (offset 0x1040)

      0x00FF0000

      PIO_P_CFGR1

      (offset 0x1044)

      0x00000402
      PIOB: User-Access mode I/O line 24 to 27 assigned to peripheral D with Input Interrupt on both edges, no pull-up resistor and no pull-down resistorPIO_MSKR1

      (offset 0x40)

      0x0F000000
      PIO_CFGR1

      (offset 0x44)

      0x02000004
      PIOB: Enable interrupt

      PIO_P_IER1

      (offset 0x1060)

      0x0000000F

      PIO_IER1

      (offset 0x60)

      0x0F000000