4.3 Active Mode

Active mode is the normal running mode, with the single core or the dual cores executing code. The system clock can be the fast RC oscillator, the main crystal oscillator or the PLLs. The PMC can be used to adapt the frequency and to disable the peripheral clocks when unused.