27.2 Embedded Characteristics
- 32- or 64-bit Data Bus
- Configurable Number of Hosts (Up to Sixteen)
- Configurable Number of Clients (Up to Sixteen)
- One Decoder for Each Host
- Several Possible Boot Memories for Each Host before Remap
- One Remap Function for Each Host
- Support for Long Bursts of Length 32, 64, 128 and Up to the Limit of 256-bit Burst Beats of Words
- Enhanced Programmable Mixed Arbitration for Each Client
- Round-robin
- Fixed priority
- Latency Quality of Service (QoS)
- Programmable Default Host for Each Client
- No default host
- Last accessed default host
- Fixed default host
- Deterministic Maximum Access Latency for Hosts
- Zero or One Cycle Arbitration Latency for the First Access of a Burst
- Bus Lock Forwarding to Clients
- Host Number Forwarding to Clients
- Register Write Protection of User Interface Registers
- User/Privilege Protection