| VP2 | Input | Analog | Voltage channel 2, positive input |
| VP1 | Input | Analog | Voltage channel 1, positive input |
| VN | Input | Analog | Voltage channels negative input |
| IN2 | Input | Analog | Current channel 2, negative input |
| IP2 | Input | Analog | Current channel 2, positive input |
| IN1 | Input | Analog | Current channel 1, negative input |
| IP1 | Input | Analog | Current channel 1, positive input |
| VREF_AFE | I/O | Analog | Voltage reference output and ADC reference buffer input |
| VDDA | I/O | Analog | 2.8V LDO output and analog circuit power supply input |
| VDDIN_AFE | Input | Power | 2.8V LDO power supply input pin to connect to VDD3V3 |
| GNDA | Input | Power | Analog circuit ground supply input |
| GNDREF | Input | Power | Voltage reference ground |