20.7 SysTick Clock
The SysTick calibration value is fixed to 30000 for Core 1 and 25000 for Core 0, which allows the generation of a time base of 1 ms with SysTick clock to the maximum frequency divided by 8.
The SysTick calibration value is fixed to 30000 for Core 1 and 25000 for Core 0, which allows the generation of a time base of 1 ms with SysTick clock to the maximum frequency divided by 8.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.