20.1 Description
The Power Management Controller (PMC) optimizes power consumption by controlling all system and user peripheral clocks. The PMC enables/disables the clock inputs to many of the peripherals and to the processor.
The Supply Controller (SUPC) selects the source of TD_SLCK (drives the real-time part (RTT/RTC)). The source of MD_SLCK (drives the rest of the System Controller: wake-up logic, watchdog, PMC, etc.) is always the Slow RC Oscillator.
By default, at start-up, the chip runs out of the Main RC oscillator.