18.2 Embedded Characteristics

  • 12-bit Key-Protected Programmable Counter
  • Watchdog Clocks are Independent from Processor Clock
  • Provides Reset or Interrupt Signals to the System
  • Counters May be Stopped while Core 0 or Core 1 is in Debug State or while Core 0 is in Sleep Mode
  • Generates a Sub-system 0 General Reset