20.5 Free-running Processor Clocks

The Free-running Processor Clock (FCLK0), together with the Free-running Coprocessor Clock (FCLK1), are used for sampling interrupts and clocking debug blocks. These clocks ensure that interrupts can be sampled, and sleep events can be traced, while the processors are sleeping.