30.1 Description
The Interprocessor Communication (IPC) module has 32 interrupt sources. Each source has a set of Enable, Disable, Clear, Set, Mask and Status registers. The interrupt sources are ORed, and the IPC interrupt output line is connected to the Interrupt Controller input.