20.2 Embedded Characteristics

The Power Management Controller provides the following clocks:

  • Processor Clock (CPU_CLK0) and Coprocessor (second processor) Clock (CPU_CLK1)
  • Free-running Processor Clock (FCLK0) and Free-running Coprocessor Clock (FCLK1)
  • Peripheral Clocks with independent ON/OFF control, provided to the peripherals. Each peripheral clock is inherited from one of the MCKx clocks.
  • Programmable Clock Outputs (PCKx), selected from the clock generator outputs to drive the device PCKx pins.
  • Generic Clock (GCLK) with controllable division and ON/OFF control, independent of MCKx and CPU_CLKx. Provided to selected peripherals. Refer to the table “Peripheral Identifiers” for more details on GCLK availability per peripheral.

The Power Management Controller also provides the following features on clocks:

  • A Main crystal oscillator failure detector
  • A 32.768 kHz crystal oscillator frequency monitor
  • A frequency counter on Main crystal oscillator or Main RC oscillator
  • An MCK0 failure detector