5.2 TST Pin

The TST pin is used for JTAG Boundary Scan Manufacturing Test or Fast Flash programming mode. For details on entering Fast Flash programming mode, refer to the section FFPI Monitor. For more information on the manufacturing and test modes, refer to the section Debug and Test.