47.7.8.6.2 PDC
It is mandatory to configure PDC channel size (byte, halfword or word) according to FLEX_MCSPI_FMR.TXRDYM/RXRDYM configuration. See Multiple Data Mode for constraints.
It is mandatory to configure PDC channel size (byte, halfword or word) according to FLEX_MCSPI_FMR.TXRDYM/RXRDYM configuration. See Multiple Data Mode for constraints.
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.