47.6.4 Peripheral DMA Controller (PDC)
The MCSPI can be used in conjunction with the PDC in order to reduce processor overhead. For a full description of the PDC, refer to the relevant section.
The MCSPI can be used in conjunction with the PDC in order to reduce processor overhead. For a full description of the PDC, refer to the relevant section.
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.