To read multi-data, the FIFO must be enabled (FLEX_TWI_CR.FIFOEN=1) and
Sniffer mode disabled (FLEX_TWI_SMR.SNIFF=0). The access type (byte, halfword or word)
determines the number of data written in a single access (1, 2 or 4), see TWI Multiple Data Access for details.
Name:
FLEX_TWI_RHR (FIFO_ENABLED)
Offset:
0x630
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
RXDATA3[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
RXDATA2[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
RXDATA1[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RXDATA0[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:24 – RXDATA3[7:0] Host or Client Receive Holding Data
3
Bits 23:16 – RXDATA2[7:0] Host or Client Receive Holding Data
2
Bits 15:8 – RXDATA1[7:0] Host or Client Receive Holding Data
1
Bits 7:0 – RXDATA0[7:0] Host or Client Receive Holding Data
0
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.