12-bit Resolution with Enhanced Mode up to 16 bits
1 Msps Conversion Rate
Digital Averaging Function providing Enhanced Resolution Mode up to 16 bits
On-chip Temperature Sensor Management
Selectable Single-Ended or Differential Input Voltage
Supply Monitor with Configurable Detection
Range and Interrupt
Digital Correction of Offset and Gain Errors
Individual Enable and Disable of Each Channel
Hardware or Software Trigger from:
ADC internal trigger counter
Timer Counter outputs
PWM event line
Drive of PWM Fault Input
Peripheral DMA Support
Two Sleep Modes (Automatic Wake-up on Trigger)
Lowest power consumption (voltage reference OFF between
conversions)
Fast wake-up time response on trigger event (voltage reference
ON between conversions)
Channel Sequence Customizing
Automatic Window Comparison of Converted Values
Register Write Protection
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.