35.6.7.1 Clearing Scrambling Keys on a Tamper Event
On a tamper detection event on WKUP0/1 pins (refer to the section "Supply Controller (SUPC)"), an immediate clear of the scrambling key (QSPI_SKR) is performed if QSPI_MR.TAMPCLR is set.
On a tamper detection event on WKUP0/1 pins (refer to the section "Supply Controller (SUPC)"), an immediate clear of the scrambling key (QSPI_SKR) is performed if QSPI_MR.TAMPCLR is set.
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.