22.6.21 RTC First Stamping Date Register x (UTC_MODE)

This configuration is relevant only if RTC_MR.UTC = 1.

RTC_FSDRx reports the timestamp date of the first tamper event that occurred on TMPx pins after the last read of RTC_LSDRx.

Name: RTC_FSDRx (UTC_MODE)
Offset: 0x44 + x*0x04 [x=0..4]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 UTC_TIME[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 UTC_TIME[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 UTC_TIME[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 UTC_TIME[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – UTC_TIME[31:0] Time of the Tamper (cleared by reading RTC_LSDRx)