15.4.7.4 Wake-up by VBAT Supply Monitor Detection
The VBAT supply monitor can generate a wake-up of the VDDCORE domain if the VBAT voltage drops down a predefined threshold (Power-on Reset threshold) if SUPC_BMR.VBATWKEN=1.
The VBAT supply monitor can generate a wake-up of the VDDCORE domain if the VBAT voltage drops down a predefined threshold (Power-on Reset threshold) if SUPC_BMR.VBATWKEN=1.
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.