31.4.2 Interrupt Sources
The MEM2MEM interface has an interrupt line connected to the Interrupt Controller.
Handling the MEM2MEM interrupt requires programming the Interrupt Controller before configuring the MEM2MEM.
The MEM2MEM interface has an interrupt line connected to the Interrupt Controller.
Handling the MEM2MEM interrupt requires programming the Interrupt Controller before configuring the MEM2MEM.
DS60001770D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.