8-bit to 16-bit programmable data length per chip
select
Programmable phase and polarity per chip select
Programmable transfer delay between consecutive transfers
and delay before SPI clock per chip select
Programmable delay between chip selects
Selectable Mode Fault Detection
Host Mode Can Drive SPCK up to Peripheral Clock
Host Mode Bit Rate Can Be Independent of the
Processor/Peripheral Clock
Client Mode Operates on SPCK, Asynchronously with Core and Bus
Clock
Two Chip Selects with External Decoder Support Allow Communication with up to 3 Peripherals
Communication with Serial External Devices Supported
Serial memories, such as DataFlash and 3-wire EEPROMs
Serial peripherals, such as ADCs, DACs, LCD controllers, CAN controllers and sensors
External coprocessors
Connection to PDC Channels
Optimizes Data Transfers
One channel for the receiver
One channel for the transmitter
Functional Safety: Protection, Monitors and Reports
Register Write protection
Reports any write-protected access
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.