Management of the Embedded Voltage Regulator to Enter In and Exit from Backup Mode
Management of Supply Monitors on VDD3V3 and VDDCORE to Trigger a
Reset
Shutdown Logic for External VDDCORE Generation
Software assertion of the Shutdown Output pin (SHDN)
Automatic de-assertion from the configurable wake-up events
Slow Clock Generation
MD_SLCK—Monitoring domain slow clock. This clock, sourced from the Slow RC oscillator, is the only permanent clock of the system and feeds the safety-critical functions of the device (WDT, RSTC, SUPC, frequency monitors and detectors, PMC start-up time counters). Its source cannot be modified.
TD_CLK—Timing domain slow clock. This clock, generally sourced from the 32.768 kHz crystal oscillator, is routed to the RTC and RTT peripherals.
Independent Tamper Detection on 5 Inputs with Configurable Backup Mode Exit
Programmable Immediate Clear of the General-Purpose Backup Registers (GPBR) on Tamper Events
Support of Multiple Wake-Up Sources to Exit from Backup Mode
15 wake-up inputs with programmable debouncers
Real-Time Clock alarm
Real-Time Timer alarm
Supply monitor detection on VDD3V3, with programmable sampling
period and voltage threshold
Detection of VDDCORE rising edge when externally supplied
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.