If FIFO is enabled (FLEX_TWI_CR.FIFOEN=1), a byte access on FLEX_TWI_THR
reads one data in a single access, see TWI Single Data Access for details.
Name:
FLEX_TWI_THR
Offset:
0x634
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
TXDATA[7:0]
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bits 7:0 – TXDATA[7:0] Host or Client Transmit Holding
Data
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.