34.9.3.6 Internal Address
The TWI interface can perform transfers with 7-bit client address devices and with 10-bit client address devices.
The TWI interface can perform transfers with 7-bit client address devices and with 10-bit client address devices.
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.