47.6.3 Interrupt
The MCSPI has an interrupt line connected to the interrupt controller. Handling the MCSPI interrupt requires programming the interrupt controller before configuring the MCSPI.
The MCSPI has an interrupt line connected to the interrupt controller. Handling the MCSPI interrupt requires programming the interrupt controller before configuring the MCSPI.
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.