35.6.5 QSPI SPI Mode
In SPI mode, the QSPI acts as a standard SPI Host.
To activate this mode, QSPI_MR.SMM must be written to ‘0’.
In SPI mode, the QSPI acts as a standard SPI Host.
To activate this mode, QSPI_MR.SMM must be written to ‘0’.
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.