3.2.1.1 PIC32CXMTSH Pinout and Multiplexing

TQFP128
Pin
Number

Power Rail/
Voltage
Reference

PrimaryAlternatePIO PeripheralReset StateComments
      Signal            Signal      DirFunc            Signal            DirIO Set

Signal, Dir, PU,
PD, HiZ, ST,
FILTER

16VDDAIN2–––––––Current channel 2, negative input
17VDDAIP2–––––––Current channel 2, positive input
27VDD3V3PA2WKUP3/TMP3IAPCK1O1PIO, I, PU, ST
BTIOA0I/O2
28VDD3V3PA3WKUP4/TMP4IATIOB0I/O2PIO, I, PU, ST
29VDD3V3PA4––AFLEXCOM0_IO0I/O1,2PIO, I, PU, ST
30VDD3V3PA5WKUP5IAFLEXCOM0_IO1I/O1,2PIO, I, PU, ST
31VDD3V3PA6––AFLEXCOM0_IO2I/O1PIO, I, PU, ST
BFLEXCOM0_IO4O2
CTIOA6I/O1
32VDD3V3PA7––AFLEXCOM0_IO3I/O1,2PIO, I, PU, ST
CTIOB6I/O1
5VDD3V3PA8––AFLEXCOM1_IO0I/O1,2PIO, I, PU, ST
6VDD3V3PA9WKUP6IAFLEXCOM1_IO1I/O1,2PIO, I, PU, ST
25VDD3V3PA10––AFLEXCOM1_IO2I/O1PIO, I, PU, ST
BFLEXCOM1_IO4O2
CTCLK6I1
26VDD3V3PA11––AFLEXCOM1_IO3I/O1,2PIO, I, PU, ST
37VDD3V3PA12––AFLEXCOM2_IO0I/O1,2PIO, I, PU, ST
38VDD3V3PA13WKUP7IAFLEXCOM2_IO1I/O1,2PIO, I, PU, ST
39VDD3V3PA14––AFLEXCOM2_IO2I/O1PIO, I, PU, ST
BFLEXCOM2_IO4O2
40VDD3V3PA15––AFLEXCOM2_IO3I/O1,2PIO, I, PU, ST
33VDD3V3PA16––AFLEXCOM3_IO0I/O1,2PIO, I, PU, ST
34VDD3V3PA17––AFLEXCOM3_IO1I/O1,2PIO, I, PU, ST
35VDD3V3PA18––AFLEXCOM3_IO2I/O1PIO, I, PU, ST
BFLEXCOM3_IO4O2
36VDD3V3PA19––AFLEXCOM3_IO3I/O1,2PIO, I, PU, ST
46VDD3V3PA20––APCK0O2PIO, I, PU, ST
63VDD3V3PA21––ACOM0O1PIO, I, PD, ST
BFLEXCOM5_IO3I/O5,6
64VDD3V3PA22––ACOM1O1PIO, I, PD, ST
BFLEXCOM5_IO2I/O5
CFLEXCOM5_IO4O6
65VDD3V3PA23––ACOM2O1PIO, I, PD, ST
BFLEXCOM5_IO1I/O5,6
DTCLK0I1
66VDD3V3PA24––ACOM3O1PIO, I, PD, ST
BFLEXCOM5_IO0I/O5,6
DTIOB0I/O1
67VDD3V3PA25––ACOM4O1PIO, I, PD, ST
BFLEXCOM6_IO0I/O4,5
DTIOA0I/O1
68VDD3V3PA26––ACOM5O1PIO, I, PD, ST
BFLEXCOM6_IO1I/O4,5
69VDD3V3PA27––ACOM6O1PIO, I, PD, ST
BFLEXCOM6_IO2I/O4
CFLEXCOM6_IO4O5
70VDD3V3PA28––ACOM7O1PIO, I, PD, ST
BFLEXCOM6_IO3I/O4,5
71VDD3V3PA29

AD0/
ACC_INP0/
XIN

IASEG0O1PIO, I, PD, STClock input when oscillator is in Bypass mode
BFLEXCOM0_IO4O1

ADCx/ACCx Signals:

Pull-down must be disabled in PIO Controller when using these PIO pins as ADC/ACC inputs.

XIN/OUT Signals:

Pull-down must be disabled in PIO Controller when using these PIO pins as Crystal Oscillator XIN/XOUT signals.

CFLEXCOM1_IO4O1
DFLEXCOM2_IO4O1
72VDD3V3PA30AD1/ACC_INP1IASEG1O1PIO, I, PD, ST
74VDD3V3PB1AD4/ACC_INN1IASEG4O1PIO, I, PD, ST
BFLEXCOM7_IO3I/O1,2
CPCK1O2
DTCLK1I1
75VDD3V3PB0

AD3/
ACC_INN0/
XOUT

I/OASEG3O1PIO, I, PD, ST
BFLEXCOM3_IO4O1
DTIOB1I/O1
76VDD3V3PB2ERASEIASEG5O1ERASE, I, PD, ST
BFLEXCOM7_IO2I/O1
CFLEXCOM7_IO4O2
DTIOA2I/O1
77VDD3V3PA31AD2/ACC_INP2IASEG2O1PIO, I, PD, ST
DTIOA1I/O1
81VDD3V3PB3––ASEG6O1PIO, I, PD, ST
BFLEXCOM7_IO1I/O1,2
DTIOB2I/O1
82VDD3V3PB4––ASEG7O1PIO, I, PD, ST
BFLEXCOM7_IO0I/O1,2
DTCLK2I1
83VDD3V3PB5––ASEG8O1PIO, I, PD, ST
BFLEXCOM4_IO0I/O3,4
CTIOA5I/O1
84VDD3V3PB6––ASEG9O1PIO, I, PD, ST
BFLEXCOM4_IO1I/O3,4
CTIOB5I/O1
85VDD3V3PB7––ASEG10O1PIO, I, PD, ST
BFLEXCOM4_IO2I/O3
CFLEXCOM4_IO4O4
86VDD3V3PB8––ASEG11O1PIO, I, PD, ST
BFLEXCOM4_IO3I/O3,4
CTIOA3I/O1
87VDD3V3PB9WKUP9IASEG12O1PIO, I, PD, ST
BFLEXCOM3_IO0I/O3,4
88VDD3V3PB10––ASEG13O1PIO, I, PD, ST
BFLEXCOM3_IO1I/O3,4
DTRACESWOO1
89VDD3V3PB11––ASEG14O1PIO, I, PD, ST
BFLEXCOM3_IO2I/O3
CFLEXCOM3_IO4O4
90VDD3V3PB12WKUP10IASEG15O1PIO, I, PD, ST
BFLEXCOM3_IO3I/O3,4
91VDD3V3PB13––ASEG16O1PIO, I, PD, ST
CTIOB3I/O1,2
92VDD3V3PB14––ASEG17O1PIO, I, PD, ST
CTCLK3I1,2
93VDD3V3PB15––ASEG18O1PIO, I, PD, ST
BFLEXCOM5_IO4O1
94VDD3V3PB16––ASEG19O1PIO, I, PD, ST
BFLEXCOM6_IO4O1
95VDD3V3PB17––ASEG20O1PIO, I, PD, ST
CTCLK4I1,2
96VDD3V3PB18––ASEG21O1PIO, I, PD, ST
CTIOA4I/O1,2
97VDD3V3PB19––ASEG22O1PIO, I, PD, ST
CTIOB4I/O1,2
98VDD3V3PB20––ASEG23O1PIO, I, PD, ST
BFLEXCOM5_IO0I/O1,2
100VDD3V3PB22––ASEG25O1PIO, I, PD, ST
BFLEXCOM5_IO2I/O1
CFLEXCOM5_IO4O2
101VDD3V3PB23––ASEG26O1PIO, I, PD, ST
BFLEXCOM5_IO3I/O1,2
102VDD3V3PB24––ASEG27O1PIO, I, PD, ST
BFLEXCOM4_IO0I/O1,2
CTIOA5I/O2
103VDD3V3PB25WKUP8IASEG28O1PIO, I, PD, ST
BFLEXCOM4_IO1I/O1,2
CTIOB5I/O2
104VDD3V3PB26––ASEG29O1PIO, I, PD, ST
BFLEXCOM4_IO2I/O1
CFLEXCOM4_IO4O2
105VDD3V3PC0––ASEG30O1PIO, I, PD, ST
BFLEXCOM4_IO3I/O1,2
CTIOA3I/O2
DTDII1
106VDD3V3PC1––ASEG31O1PIO, I, PD, ST
BFLEXCOM4_IO4O1
109VDD3V3PC2––ASWCLKI1SWCLK,ST
BFLEXCOM1_IO0I/O3
110VDD3V3PC3––ASWDIOI/O1SWDIO,ST
BFLEXCOM1_IO1I/O3
112VDD3V3PC5––APCK2O1PIO, I, PU, ST
DTCLK5I1,2
113VDD3V3PC6––AFLEXCOM5_IO3I/O3,4PIO, I, PU, ST
BFLEXCOM6_IO0I/O3
114VDD3V3PC7WKUP11IAFLEXCOM5_IO2I/O3PIO, I, PU, ST
BFLEXCOM6_IO1I/O3
CFLEXCOM5_IO4O4
115VDD3V3PC8––AFLEXCOM5_IO1I/O3,4PIO, I, PU, ST
116VDD3V3PC9WKUP12IAFLEXCOM5_IO0I/O3,4PIO, I, PU, ST
118VDD3V3PC10––AQIO3I/O1PIO, I, PU, ST
119VDD3V3PC11––AQIO2I/O1PIO, I, PU, ST
BFLEXCOM7_IO4O3
121VDD3V3PC12––AQIO1I/O1PIO, I, PU, ST
BFLEXCOM7_IO1I/O3
122VDD3V3PC13––AQIO0I/O1PIO, I, PU, ST
BFLEXCOM7_IO0I/O3
123VDD3V3PC14WKUP13IAQCSO1PIO, I, PU, ST
BFLEXCOM7_IO3I/O3
DTIOA7I/O1
124VDD3V3PC15––AQSCKO1PIO, I, PU, ST
BFLEXCOM7_IO2I/O3
DTIOB7I/O1
125VDD3V3PC16––AFLEXCOM6_IO0I/O1,2PIO, I, PU, ST
DTCLK7I1
126VDD3V3PC17––AFLEXCOM6_IO1I/O1,2PIO, I, PU, ST
DTIOA8I/O1
127VDD3V3PC18––AFLEXCOM6_IO2I/O1PIO, I, PU, ST
BFLEXCOM6_IO4O2
DTIOB8I/O1
128VDD3V3PC19––AFLEXCOM6_IO3I/O1,2PIO, I, PU, ST
DTCLK8I1
1VDD3V3PC20––AFLEXCOM7_IO1I/O4PIO, I, PU, ST
2VDD3V3PC21WKUP14IAFLEXCOM7_IO0I/O4PIO, I, PU, ST
3VDD3V3PC22RTCOUT1OAPCK0O1PIO, I, PD, ST
4VDD3V3PD0––ATIOA9I/O1PIO, I, PU, ST
B–I1
42VDD3V3PD1––AURXD, PWMFI0, PWMEXTRG1 I1PIO, I, PU, ST

PWMFI0 is enabled in PWM_FMR; PWMEXTRG1 is enabled in PWM_ETRGx (refer to section Pulse Width Modulation Controller (PWM))

B–O1
43VDD3V3PD2––AUTXDO1PIO, I, PU, ST
B–I/O1
7VDD3V3PD3––ATCLK9I1PIO, I, PU, ST
CPWMH0O1
8VDDAVP2–––––––Voltage channel 2, positive input
9VP1–––––––Voltage channel 1, positive input
10VN–––––––Voltage channel 1, negative input
44VDD3V3PD12––AURXD, PWMFI0, PWMEXTRG1 I2PIO, I, PU, ST

PWMFI0 is enabled in PWM_FMR; PWMEXTRG1 is enabled in PWM_ETRGx (refer to section Pulse Width Modulation Controller (PWM))

45VDD3V3PD13––AUTXDO2PIO, I, PU, ST
18VDDAIN1–––––––Current channel 1, negative input
19IP1–––––––Current channel 1, positive input
20VDD3V3PD16––ATCLK10I1PIO, I, PD, ST
BPWMH2O1
22VDD3V3PD17––APWML0O1PIO, I, PD, ST
CTIOA11I/O1
23VDD3V3PD18––APWML1O1PIO, I, PD, ST
B–I/O1
CTIOB11, PWMEXTRG2I/O1PWMEXTRG2 is enabled in PWM_ETRGx (refer to section Pulse Width Modulation Controller (PWM))
24VDD3V3PD19––APWML2O1PIO, I, PD, ST
B–O1
CTCLK11I1
49VDD3V3NRST–I/O––––I, PU, ST
57VDDBUFWUP–I––––I,STActive low, external pull-up needed
58JTAGSEL–I––––I,PD
62SDHN–O––––O

0: The device is in Backup mode
1: The device is not in Backup mode

61TST–I––––I,PD–
56RTCOUT0–O––––O–
55WKUP0/TMP0–I––––I,STExternal pull-up needed
54WKUP1/TMP1–I––––I,STExternal pull-up needed
53WKUP2/TMP2–I––––I,STExternal pull-up needed
60XOUT32–O––––––
59XIN32–I–––––Clock input when oscillator is in Bypass mode
21VDD3V3POWER––––––––
52VBAT––––––––
51VDD3V3––––––––
80VDD3V3––––––––
99VDD3V3––––––––
108VDD3V3––––––––
120VDD3V3––––––––
41VDDCORE––––––––
50VDDCORE––––––––
107VDDCORE––––––––
117VDDCORE––––––––
78VDDPLL––––––––
47VDDOUT––––––––
48VDD3V3––––––––
73VREFP––––––––
79VDDLCD––––––––
111VDDIN_AFE–––––––EMAFE 2.8V LDO power supply input pin
13VDDA–––––––EMAFE 2.8V LDO output and analog circuits power supply input
14VREF_AFE–––––––EMAFE Voltage reference output and reference buffer input
11GNDREF–––––––EMAFE Voltage reference ground pin
12GNDA–––––––EMAFE Ground pin for low-noise analog circuits and low-noise negative ADC reference
15GND–––––––Digital ground
129GND–––––––Digital ground