48.6.2.3 Trigger Selection for Timer Counter
The PWM controller can be used as a trigger source for the Timer Counter (TC) to achieve the two application examples described below.
The PWM controller can be used as a trigger source for the Timer Counter (TC) to achieve the two application examples described below.
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.