35.5.4 Peripheral DMA Controller (PDC)
The QSPI can be used in conjunction with the Peripheral DMA Controller (PDC) in order to reduce processor overhead. For a full description of the PDC, refer to the section "Peripheral DMA Controller (PDC)".
The QSPI can be used in conjunction with the Peripheral DMA Controller (PDC) in order to reduce processor overhead. For a full description of the PDC, refer to the section "Peripheral DMA Controller (PDC)".
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.