38.4.7 I/O Lines
The digital inputs ADx are multiplexed with digital functions on the I/O lines. The analog mode for ADx I/O pins is automatically selected when the corresponding conversion channel is enabled.
The digital inputs ADx are multiplexed with digital functions on the I/O lines. The analog mode for ADx I/O pins is automatically selected when the corresponding conversion channel is enabled.
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.