34.7.12.7.2 PDC
The PDC transfer type must be configured according to the FLEX_US_FMR.TXRDYM/RXRDYM settings.
As an example, FLEX_US_FMR.TXRDYM/RXRDYM=0 is not compatible with DMAC_PDC transfers in word (32-bit).
The PDC transfer type must be configured according to the FLEX_US_FMR.TXRDYM/RXRDYM settings.
As an example, FLEX_US_FMR.TXRDYM/RXRDYM=0 is not compatible with DMAC_PDC transfers in word (32-bit).
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.