50.1 Electrical Parameters Usage

The sections that follow provide the limiting values for device electrical parameters.

  • Unless otherwise noted, these values are valid over the junction temperature range TJ= [-40°C + 100°C].
  • Parameters annotated as “Simulation data” are not production-tested. Their limiting values come from simulations run in corner case conditions and were verified by electrical characterization over a limited number of samples.
  • These limits may be affected by the board on which the device is mounted. In particular, noisy supply and ground conditions must be avoided and care must be taken to provide:
    • a PCB with a low impedance ground plane (a single unbroken ground plane is strongly recommended)
    • low impedance decoupling of the device power supply inputs. A 10 nF to 220 nF Ceramic X7R (or X5R) capacitor placed very close to each power supply input is a minimum requirement. See specific recommendations regarding analog pins or functions in the corresponding sections. To reduce any potential electromagnetic compatibility (EMC) related issues, it is good practice to double this decoupling capacitor whenever possible with a high frequency one, for example, one 100 pF (C0G or NP0) per power supply input.
    • low impedance power supply decoupling of external components. This recommendation aims at avoiding large current spikes flowing into the PCB ground and power planes.
  • In addition, although the device is specified with wide operating supply ranges on most of its supply inputs, large and fast supply variations may lead to unpredictable device behavior including, but not limited to, out-of-specification operation. It is therefore mandatory to keep the power supply variations within the limits given in Table 50-1 during device operation.
Table 50-1. Maximum Power Supply Variations
SymbolParameterConditionsMinMaxUnit
VNPeak-to-peak ripple and noise voltageApplies to: (VDDCORE, VDDPLL)(4) VBAT, VDD3V3, VDDIN_AFE–2% VDC(1)
SRSlew rate of power supply variationsΔV ≤ 5% VDC_MIN(2, 3)–±5mV/μs
Note:
  1. VDC is the power supply DC value.
  2. VDC_MIN is the minimum operating voltage of the supply input as described in table Recommended Operating Conditions on Power Supply Inputs.
  3. ΔV is the variation amplitude. The slew rate specification applies when ΔV ≥ VN.
  4. If powered externally.
Figure 50-1. Maximum Power Supply Variation