34.8.7.6.1 PDC
When FIFOs operate in Single Data mode, the PDC transfer type must be configured either in bytes, halfwords or words depending on FLEX_SPI_MR.PS bit value and FLEX_SPI_CSRx.BITS field value.
The same applies when FIFOs are disabled.
When FIFOs operate in Single Data mode, the PDC transfer type must be configured either in bytes, halfwords or words depending on FLEX_SPI_MR.PS bit value and FLEX_SPI_CSRx.BITS field value.
The same applies when FIFOs are disabled.
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.