Supports Up to 2 Sets of Initial Hash Values Registers (HMAC
Acceleration or other)
Supports Automatic Check of the Hash (HMAC Acceleration or
other)
Tightly Coupled to AES for Protocol Layers Improved
Performances
Configurable Processing Period:
85 clock cycles to obtain a fast SHA1 runtime, 88 clock
cycles for SHA384, SHA512 or 209 Clock Cycles for Maximizing Bandwidth of Other
Applications
72 clock cycles to obtain a fast SHA224, SHA256 runtime or
194 clock cycles for maximizing bandwidth of other applications
Connection to PDC Channel Capabilities Optimizes Data Transfers
Double Input Buffer Optimizes Runtime
Register Write Protection
DS60001770E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.