Preface
The SAMC21N Xplained Pro evaluation kit is a hardware platform to evaluate ATSAMC21N18A microcontroller.
Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21N18A and explains how to integrate the device in a custom design.
The Xplained Pro MCU series evaluation kits include an on-board embedded debugger, and no external tools are necessary to program or debug the ATSAMC21N18A.
The Xplained Pro extension series evaluation kits offers additional peripherals to extend the features of the board and ease the development of custom designs.